??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
124465
Description
TB-SC-100
Weight
1.87 lbs
A
1.34 Inch
B
3.00 Inch
C
1.50 Inch
D
2.00 Inch
J
2.81 Inch
L
1.32 Inch
M
1.44 Inch
N
0.50 Inch
R
3/8-16 Inch
S
0.78 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.